Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                IdentiQuik Couplings

                RFID-based IdentiQuik® couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

                CPC's plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC's iNS4, iPLC12, iSMC and iUDC product series.

                IdentiQuik Couplings Video
                Features Benefits
                Data exchange using RFID (Radio Frequency Identification) Fluid tracking, brand protection and prolonged equipment life
                Smart couplings Prevent misconnections
                “CPC Click” Audible confirmation of connection
                Available in CPC's PLC12, NS4, SMC, UDC Series Couplings Wide range of materials and flow sizes for your protected connection

                RF Communication Range: 0.50" - 1"
                Interface: RS232 & USB

                Operating Voltage:

                            RS-232: 8-24V

                            USB: 5V

                Power Consumption: 1.2W maximum

                RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable

                Temperature: 32oF to 150oF (0oC to 65oC)

                pic Cv ~ 0.19 (2.74) max
                pic Cv ~ 0.08 (1.15) max

                Legend

                Product

                Caps & Plugs

                IUDCDTCN3803 product photo

                IUDCDTCN3803

                IdentiQuik 38mm Valved Threaded Cap with RFID, acetal
                IUDCDTCS3803 product photo

                IUDCDTCS3803

                IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
                IUDCDTSN0000 product photo

                IUDCDTSN0000

                IdentiQuik Snap-in 38mm Valved Cap with RFID
                IUDCDTCS3800 product photo

                IUDCDTCS3800

                IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene
                IUDCDTCN3800 product photo

                IUDCDTCN3800

                IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene

                Inserts

                INS4DT2200400 product photo

                INS4DT2200400

                1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
                IPLCT2300400 product photo

                IPLCT2300400

                1/4 Hose Barb Non-Valved Elbow IdentiQuik Coupling Insert with RFID
                IPLCDT2200400 product photo

                IPLCDT2200400

                1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
                INS4DT2200200 product photo

                INS4DT2200200

                1/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
                IPLCT2200600 product photo

                IPLCT2200600

                3/8 Hose Barb Non-Valved IdentiQuik Coupling Insert with RFID
                INS4DT2200600 product photo

                INS4DT2200600

                3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
                IPLCDT2200600 product photo

                IPLCDT2200600

                3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

                Recently Viewed

                View All