Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                EFC12

                The 9/32" flow EFC12 Series couplings feature a high efficiency valve design that provides a greater flow capability than any other coupling its size. Chemically resistant polypropylene material makes it ideal for harsh environments. The EFC12 Series adds a bulkhead panel mount option for tight seals against tank walls and drums. 
                Features Benefits
                High efficiency valve More flow in a compact size
                Plastic thumb latch Fewer moving parts
                Polypropylene material Chemically resistant and gamma sterilizable
                Compatible Mates with most APC couplings
                Pressure: Vacuum to 105 psi, 7.2 bar
                Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous
                Materials:
                Main components and valves: Polypropylene
                Thumb latch: Polypropylene
                Valve spring: 316 stainless steel
                Panel mount gasket: EPDM
                External springs and pin: 302 stainless steel
                O-rings: EPDM
                Color: Light gray with charcoal gray latch
                Tubing range: 1/4" and 3/8", 6.4mm and 9.5mm
                   
                EFC12 Pressure RangeEFC12 Water Flow
                EFC12 Air Flow, 100 psig Inlet Pressure
                straight-through Cv ~ 1.13 (16.28) max
                single shut-off Cv ~ 0.72 (10.37) max

                Legend
                Legend

                16 list items

                Product

                Bodies

                EFCD10612 product photo

                EFCD10612

                3/8 NPT Valved Coupling Body
                EFCD16412 product photo

                EFCD16412

                1/4 Hose Barb Valved Panel Mount Coupling Body
                EFCD17412 product photo

                EFCD17412

                1/4 Hose Barb Valved In-Line Coupling Body
                EFCD17612 product photo

                EFCD17612

                3/8 Hose Barb Valved In-Line Coupling Body
                EFCD16612 product photo

                EFCD16612

                3/8 Hose Barb Valved Panel Mount Coupling Body
                EFCD10412 product photo

                EFCD10412

                1/4 NPT Valved Coupling Body

                Inserts

                EFCD22612 product photo

                EFCD22612

                3/8 Hose Barb Valved In-Line Coupling Insert
                EFCD24412 product photo

                EFCD24412

                1/4 NPT Valved Coupling Insert
                EFCD22412 product photo

                EFCD22412

                1/4 Hose Barb Valved In-Line Coupling Insert
                EFC22412 product photo

                EFC22412

                1/4 Hose Barb Non-Valved In-Line Coupling Insert
                EFCD23612 product photo

                EFCD23612

                3/8 Hose Barb Valved Elbow Coupling Insert
                EFC22612 product photo

                EFC22612

                3/8 Hose Barb Non-Valved In-Line Coupling Insert
                16 list items

                Recently Viewed

                View All