Material

Termination Size

Termination Type

Pressure Range

Valve Options

Seal Options

Mounting Options

Sterilization

RFID Enabled

DTLD

The 1/4" flow DTLD Series dual flow couplings provide a unique thumb latch with independent or simultaneous connections of loose tube sets. Made from ABS thermoplastic, the DTLD Series valved couplings ensures when connecting one insert, the second insert is prevented from disconnecting. One-hand operation makes the DTLD Series the choice for simple, independent connections of dual port connections. The DTLD Series is compatible with all PLC, PLC12 and LC Series Inserts.
Features Benefits
Single thumb latch Minimizes inadvertent latch activation
Latch always in position to accept insert Ensures leak-free operation
Compact, modular design Fits well in the hand and is easy to wipe down
Independent quick connections Requires minimal manual dexterity
Pressure:

Vacuum to 20 psi, 1.38 bar

Temperature:

32°F to 120°F (0°C to 48°C)

Materials:
Main components:

ABS

Thumb Latch and Retainer: Acetal
Internal insert valve: Polypropylene
Springs: 316 Stainless steel
O-rings: Buna-N
Color:

White with blue latch
Molded Black with gray latch

Tubing Sizes:

1/4” to 3/8” ID, 6.4mm to 9.5mm ID

Compliance:

REACH and RoHS

Internal body valve:

Acetal

     
DTLD Temperature Pressure Graph       DTLD Water Flow
     
WARNING: Pressure, temperature, chemicals, and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of CPC’s products in their own application conditions.
single shut-off Cv 0.63 (9.13) max
double shut-off Cv 0.42 (6.09) max

Legend

Legend

8 list items
  • «
  • 1
  • »

Product

Bodies

DTLD17004 product photo

DTLD17004

1/4" Dual Hose Barb, Valved, In-line Coupling Body
DTLD17004MBLK product photo

DTLD17004MBLK

1/4" Dual Hose Barb, Valved, In-line Coupling Body
DTLD17006 product photo

DTLD17006

3/8" Dual Hose Barb, Valved, In-line Coupling Body
DTLD17006MBLK product photo

DTLD17006MBLK

3/8" Dual Hose Barb, Valved, In-line Coupling Body

Inserts

PLCD2200406 product photo

PLCD2200406

1/4" Hose Barb, Valved, In-line Coupling Insert
PLCD2200406MBLK product photo

PLCD2200406MBLK

1/4" Hose Barb, Valved, In-line Coupling Insert
PLCD2200606 product photo

PLCD2200606

3/8" Hose Barb, Valved, In-line Coupling Insert
PLCD2200606MBLK product photo

PLCD2200606MBLK

3/8" Hose Barb, Valved, In-line Coupling Insert
8 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products