Material

    Termination Size

      Termination Type

        Pressure Range

          Valve Options

            Seal Options

              Mounting Options

                RFID Enabled

                  DPC

                  The 1/4" flow DPC Series couplings feature a dual port connection in a contoured design that delivers ease-of-use and excellent flow in a compact size. Made from acetal thermoplastic, the DPC Series includes valved and non-valved couplings with a single plastic thumb latch. One-hand operation makes the DPC Series the choice for simple, simultaneous connections and disconnections where two fluid lines are required.
                  Features Benefits
                  Single thumb latch Intuitive one step, two-line connection and disconnection
                  Insert keyed to body Ensures correct directional flow
                  Compact, modular design Attractive, high-quality appearance and configuration flexibility
                  Integral terminations Fewer moving parts, shorter assemblies, faster installations
                  Pressure:

                  Vacuum to 120 psi, 8.3 bar

                  Temperature:

                  32°F to 180°F (0°C to 82°C)

                  Materials:
                  Main components and valves:

                  Acetal

                  Thumb Latch: Acetal
                  External spring: Stainless steel
                  O-rings: Buna-N
                  Color:

                  White with blue latch

                  Tubing range:

                  1/4" to 3/8" ID, 6.4mm to 9.5mm ID

                       
                  DPC Air Flow, 100 psig Inlet Pressure      DPC Water Flow
                       
                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
                  straight-through Cv ~ 1.28 (18.44) max
                  single shut-off Cv ~ 0.80 (11.53) max
                  double shut-off Cv ~ 0.70 (10.09) max

                  Legend

                  Legend

                  8 list items
                  • «
                  • 1
                  • »

                  Product

                  Bodies

                  DPC17006 product photo

                  DPC17006

                  3/8 Hose Barb Non-Valved In-Line Coupling Body
                  DPCD17004 product photo

                  DPCD17004

                  1/4 Hose Barb Valved In-Line Coupling Body
                  DPC17004 product photo

                  DPC17004

                  1/4 Hose Barb Non-Valved In-Line Coupling Body
                  DPCD17006 product photo

                  DPCD17006

                  3/8 Hose Barb Valved In-Line Panel Mount Coupling Body

                  Inserts

                  DPCD22006 product photo

                  DPCD22006

                  3/8 Hose Barb Valved In-Line Coupling Insert
                  DPC22006 product photo

                  DPC22006

                  3/8 Hose Barb Non-Valved In-Line Coupling Insert
                  DPCD22004 product photo

                  DPCD22004

                  1/4 Hose Barb Valved In-Line Coupling Insert
                  DPC22004 product photo

                  DPC22004

                  1/4 Hose Barb Non-Valved In-Line Coupling Insert
                  8 list items
                  • «
                  • 1
                  • »

                  Recently Viewed

                  View All