Material

    Termination Size

      Termination Type

        Valved?

          Seal Options

            Mounting Options

              Sterilization

                SMC Series

                SMC Series couplings are twist-to-connect couplings that provide a reliable and more secure alternative to luer-type connections. The coupling design allows tubing to rotate freely when connected, preventing both kinked tubing and accidental disconnection during use.

                SMC Series couplings are available with IdentiQuik® Smart Coupling technology, which incorporates RFID (Radio Frequency Identification) to the quick disconnect coupling to help controlling, protecting and streamlining your valuable fluid.

                Features Benefits
                Twist to connect Prevents accidental disconnects
                Free coupling rotation Eliminates kinked tubing
                Patented hose barb shroud Protects fragile 1/16" hose barb
                Available in polycarbonate (assembled in
                Colder’s ISO Class 7 cleanroom)
                Gamma sterilizable
                Pressure: Vacuum to 100 psi, 6.9 bar
                Temperature: Acetal, Chrome-Plated Brass
                  -40° F to 180°F -40°C to 82°C
                  Polypropylene
                  32°F to 180°F 0°C to 82°C
                  ABS
                  -40° F to 160°F -40°C to 71°C
                Materials:
                Main components and valves: ABS, Acetal, Polypropylene, Chrome-Plated Brass
                Locking sleeves: Acetal
                Valves: Acetal
                Valve spring: 316 stainless steel
                O-rings: Buna-N with acetal, chrome-plated brass or EPDM with polypropylene
                Color (Main components): White (ABS), Natural white (acetal), almond (polypropylene), chrome and black (chrome-plated brass)
                Tubing range: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID
                *NOTE: For 1/16" ID tubing, maximum tube OD is .150".
                     
                Colder SMC Air Flow, 100 psig Inlet Pressure      Colder SMC Water Flow
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

                 

                IdentiQuik Specifications

                RF Communication Range: Approximately 1”


                Interface: RS232 & USB


                Operating Voltage:

                            RS-232: 8-24V

                            USB: 5V


                Power Consumption: 1.2W maximum


                RFID Tag:

                ISO 15693, 13.56MHz, 112 bytes programmable


                Temperature: 32oF to 150oF (0oC to 65oC)

                straigh-through Cv ~ 0.19 (2.74) max
                single shut-off Cv ~ 0.08 (1.15) max

                Legend
                Legend

                Product

                Bodies

                SMFPMD01BLK product photo

                SMFPMD01BLK

                1/16 Hose Barb Valved Panel Mount Coupling Body
                SMF10297 product photo

                SMF10297

                1/8 Hose Barb Non-Valved In-Line Disposable Coupling Body
                SMFD01MBLK product photo

                SMFD01MBLK

                1/16 Hose Barb Valved In-Line Coupling Body
                SMPT0212 product photo

                SMPT0212

                1/8 NPT Non-Valved Coupling Body
                SMF01MBLK product photo

                SMF01MBLK

                1/16 Hose Barb Non-Valved In-Line Coupling Body
                SMFPMDM3BLK product photo

                SMFPMDM3BLK

                3mm Hose Barb Valved Panel Mount Coupling Body
                SMFPM0112 product photo

                SMFPM0112

                1/16 Hose Barb Non-Valved Panel Mount Coupling Body
                SMFPM02 product photo

                SMFPM02

                1/8 Hose Barb Non-Valved Panel Mount Coupling Body
                SMF0212 product photo

                SMF0212

                1/8 Hose Barb Non-Valved In-Line Coupling Body
                SMPTD02 product photo

                SMPTD02

                1/8 NPT Valved Coupling Body
                SMFD01 product photo

                SMFD01

                1/16 Hose Barb Valved In-Line Coupling Body
                SMFPM0212 product photo

                SMFPM0212

                1/8 Hose Barb Non-Valved Panel Mount Coupling Body

                Recently Viewed

                View All