Material

    Termination Size

      Pressure Range

        Valve Options

          Seal Options

            Mounting Options

              Sterilization

                RFID Enabled

                  HFC12

                  Patented HFC12 Series couplings have flow comparable to many 1/2" flow couplings in a 3/8" body size. Compact and lightweight, HFC couplings replace bulky and heavy metal ball-and-sleeve couplings in a wide range of applications. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and low spillage. HFC12 couplings are also available in NSF-listed versions.
                  Features Benefits
                  High efficiency valve More flow in a compact size
                  Ergonomic design Easy to grip, simple to operate
                  Polypropylene material Chemically resistant and gamma sterilizable
                  Compatible Mates with HFC35 and HFC57 couplings
                  Pressure: Vacuum to 60 psi, 4.2 bar
                  Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous
                  Materials:
                  Main components and valves: Polypropylene
                  Thumb latch: Polypropylene
                  Valve spring: 316 stainless steel
                  O-rings: EPDM
                  Panel mount gasket: EPDM
                  External springs and pin: 316 stainless steel
                  Compression nut, gripper, ferrule: Polypropylene
                  Color: Light gray with charcoal gray latch
                  Tubing range: 3/8" to 3/4", 9.5mm to 19mm
                  Compression termination tubing specifications: 3/8" OD or 1/2" OD, +0.010/-0.000
                  HFC12 Pressure RangeHFC12 Water Flow
                  HFC12 Air Flow, 100 psig Inlet Pressure
                       

                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

                  Based on sealing performance after 72 hours of exposure to pressure and temperature.

                  straight-through Cv ~ 3.94 (56.77) max
                  single shut-off Cv ~ 2.50 (36.02) max
                  Cv ~ 2.04 (29.39) max

                  Legend
                  Legend

                  Product

                  Bodies

                  HFC101212 product photo

                  HFC101212

                  HFC101212
                  3/4 NPT Non-Valved Coupling Body
                  Product ID: HFC101212
                  HFCD12812 product photo

                  HFCD12812

                  HFCD12812
                  1/2 JACO Valved Panel Mount Coupling Body
                  Product ID: HFCD12812
                  HFCD171012 product photo

                  HFCD171012

                  HFCD171012
                  5/8 Hose Barb Valved In-Line Coupling Body
                  Product ID: HFCD171012
                  HFCD10812 product photo

                  HFCD10812

                  HFCD10812
                  1/2 NPT Valved Coupling Body
                  Product ID: HFCD10812
                  HFC13812 product photo

                  HFC13812

                  HFC13812
                  1/2 JACO Non-Valved In-Line Coupling Body
                  Product ID: HFC13812
                  HFC12612 product photo

                  HFC12612

                  HFC12612
                  3/8 JACO Non-Valved Panel Mount Coupling Body
                  Product ID: HFC12612
                  HFCD10612 product photo

                  HFCD10612

                  HFCD10612
                  3/8 NPT Valved Coupling Body
                  Product ID: HFCD10612
                  HFCD16812 product photo

                  HFCD16812

                  HFCD16812
                  1/2 Hose Barb Valved Panel Mount Coupling Body
                  Product ID: HFCD16812
                  HFCD13812 product photo

                  HFCD13812

                  HFCD13812
                  1/2 JACO Valved In-Line Coupling Body
                  Product ID: HFCD13812
                  HFC16612 product photo

                  HFC16612

                  HFC16612
                  3/8 Hose Barb Non-Valved Panel Mount Coupling Body
                  Product ID: HFC16612
                  HFC10612 product photo

                  HFC10612

                  HFC10612
                  3/8 NPT Non-Valved Coupling Body
                  Product ID: HFC10612
                  HFCD17612 product photo

                  HFCD17612

                  HFCD17612
                  3/8 Hose Barb Valved In-Line Coupling Body
                  Product ID: HFCD17612

                  Recently Viewed

                  View All