Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                DrumQuik PUR

                DrumQuik® PUR is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.
                Features Benefits
                Quick connect/disconnect

                Faster container change-outs

                Automatic shutoff valve

                Stops flow when disconnected

                Disposable container insert

                Reduces chemical exposure and messy handlig
                 
                DrumQuik PUR
                Pressure
                Uncoupled:

                Vacuum to 45 psig (3.1 bar)

                Coupled:

                Vacuum to drum rating

                Temperature
                Drum Insert:

                -20°to 120°F (-29°to 49°C)
                Coupler:

                PVDF, 0° to 120°F (-18° to 49°C)
                Materials
                Drum insert & dip-tube:

                Virgin polyethylene (HDPE)
                Shipping plug:

                Virgin polyethylene (HDPE), FKM
                Coupler:

                PVDF
                Spring (coupler only):

                316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)

                Seals

                Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer

                Bung seal: Polyolefin, EPDM, FKM

                Shipping plug seal: EPDM, FKM

                Torque specifications

                2" Buttress - 20ft-lbs (27 N m)

                BCS 56x4 - 20ft-lbs (27 N m)

                2" NPS (plastic drum) - 20ft-lbs (27 N m)

                2" NPS (steel drum) - 15ft-lbs (20 N m)



                Shipping plug - hand tight

                Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application
                 
                 
                 
                         

                Product

                Dip-Tubes

                DQPURDT0410 product photo

                DQPURDT0410

                Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans
                DQPURDT1274 product photo

                DQPURDT1274

                Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs
                DQPURDT1070 product photo

                DQPURDT1070

                Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs
                DQPURDT0985 product photo

                DQPURDT0985

                Dip-tube 35.5" or 905mm long for 55gal/200L Drums

                Drum Inserts

                DQPUR202BUT product photo

                DQPUR202BUT

                2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)
                DQPUR202BUT202 product photo

                DQPUR202BUT202

                2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)
                DQPUR2BUT0985202 product photo

                DQPUR2BUT0985202

                Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
                DQPUR2BUT1274 product photo

                DQPUR2BUT1274

                Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal
                DQPUR2BUT0985 product photo

                DQPUR2BUT0985

                Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
                DQPUR2BUT0410 product photo

                DQPUR2BUT0410

                Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

                Fittings, Valves and Accessories

                DQPURDCN0812 product photo

                DQPURDCN0812

                1/2" Flare X 3/4" Flare Double Containment Nut
                DQPURMC0604 product photo

                DQPURMC0604

                3/8" Flare X 1/4" NPT PVDF Male Connector

                Recently Viewed

                View All