Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

CQH

The CQH Series Couplings are designed for high-purity use and features all plastic construction. Molded, virgin materials and lubricant-free design enable use in the most demanding applications. Broad chemical compatibility and cleanroom manufacturing make them ideal for use in critical wet processes.

15 list items

Product

Bodies

CQHD06100104 product photo

CQHD06100104

In-Line Coupling Body, 1/4 Flare (ChemQuik)
CQHD06100106 product photo

CQHD06100106

In-Line Coupling Body, 3/8 Flare (ChemQuik)
CQHD06100108 product photo

CQHD06100108

In-Line Coupling Body, 1/2 Flare (ChemQuik)
CQHD06100206 product photo

CQHD06100206

In-Line Coupling Body, 3/8 MNPT (ChemQuik)
CQHD06110104 product photo

CQHD06110104

Panel Mount Coupling Body, 1/4 Flare (ChemQuik)
CQHD06110106 product photo

CQHD06110106

Panel Mount Coupling Body, 3/8 Flare (ChemQuik)
CQHD06110108 product photo

CQHD06110108

Panel Mount Coupling Body, 1/2 Flare (ChemQuik)
CQHD06110206 product photo

CQHD06110206

Panel Mount Coupling Body, 3/8 MNPT (ChemQuik)

Inserts

CQHD06200104 product photo

CQHD06200104

In-Line Coupling Insert, 1/4 Flare (ChemQuik)
CQHD06200106 product photo

CQHD06200106

In-Line Coupling Insert, 3/8 Flare (ChemQuik)

Nuts

CQDCNUT0612 product photo

CQDCNUT0612

3/8 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)
CQDCNUT0812 product photo

CQDCNUT0812

1/2 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)
15 list items

Recently Viewed

View all recently visited products