HFCD17439M
1/4 Hose Barb Valved In-Line Coupling Body
- Material:
- Polysulfone, USP Class VI, ADCF
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 125 psi, 8.6 bar
- Color:
- Amber tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- -40°F - 280°F (-40°C - 138°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Weight:
- .0505 Each
- Bag Qty:
- 10