86300
3/8 NPT Non-Valved Coupling Body (HFC10635 NSF)
- Material:
- Polysulfone
- Material Finish:
- Molded White
- Pressure Range:
- Vacuum to 125 psi, 8.6 bar
- Color:
- Gray
- Mounting Option:
- Thread
- Temperature Range:
- -40°F - 280°F (-40°C - 138°C)
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 10