Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

85600

3/8 Hose Barb Valved In-Line Coupling Body (HFCD17635 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polysulfone
Material Finish:
Molded White
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPR
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
10

Additional Items

Recently Viewed

View all recently visited products