Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

83500

3/8 Hose Barb Non-Valved In-Line Coupling Body (HFC17635 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone
Material Finish:
Almond
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Valve Option:
Non-Valved
CPCBodyType:
Body

Recently Viewed

View all recently visited products