Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

HFC241257GHT

3/4 GHT Non-Valved Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
UV Polysulfone
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Black
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)