Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

64000

1/2 NPT Non-Valved Coupling Insert (HFC24812 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPR
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

Additional Items

Recently Viewed

View all recently visited products