Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

61200

1/2 NPT Non-Valved Coupling Body (HFC10812 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)
Valve Option:
Non-Valved
Body Type:
Body
Weight:
.036 Ounce
Bag Qty:
10

Recently Viewed

View all recently visited products