HFCD16612
3/8 Hose Barb Valved Panel Mount Coupling Body
- Material:
- Polypropylene
- Material Finish:
- Molded Grey
- Pressure Range:
- Vacuum to 60 psi, 4.2 bar
- Color:
- Gray
- Mounting Option:
- Panel Mount
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- EPDM
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Bag Qty:
- 10