HFC43812
1/2" Elbow Hose Barb Non-Valved Panel Mount Coupling Insert
- Material:
- Polypropylene
- Material Finish:
- Grey
- Pressure Range:
- Vacuum to 60 psi, 4.2 bar
- Mounting Option:
- Panel Mount
- Sterilization:
- Gamma sterilizable
- Temperature Range:
- 32°F - 160°F (0°C - 71°C)
- Seal Options:
- EPDM
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 10