Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

HFC161212

3/4 Hose Barb Non-Valved Panel Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 60 psi, 4.2 bar
Color:
Gray
Mounting Option:
Panel Mount
Temperature Range:
32°F - 160°F (0°C - 71°C)