Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    LQ4D30004RED

    copy to clipboard click to copy Copied to clipboard!

    1/4" Flow Everis LQ4 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Warm Red

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    This product is available in Singles up to 3.
    Material:
    Brass
    Material Finish:
    Chrome
    Pressure Range:
    Vacuum to 120 psi, 8.3 bar
    Color:
    Chrome with warm red
    Mounting Option:
    Thread
    Temperature Range:
    0°F - 240°F (-17°C - 115°C)
    Seal Options:
    EPDM
    Valve Spring:
    Stainless Steel
    Valve Options:
    Valved
    Body Type:
    Body
    Shipping/Storage Temperature Range:
    -40°F to 240°F (-40°C to 115°C)
    Spillage:
    <0.025 cc per disconnect rated at 0 psi; <0.055 cc per disconnect rated at 120 psi; <0.025 cc per connect
    Bag Qty:
    10

    Mating Parts

    LQ4D22006BLU

    1/4" Flow Everis LQ4 with 3/8" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

    LQ4D46004BLU

    1/4" Flow Everis LQ4 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

    LQ4D46006RED

    1/4" Flow Everis LQ4 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

    LQ4D22004RED

    1/4" Flow Everis LQ4 with 1/4" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

    LQ4D46006BLU

    1/4" Flow Everis LQ4 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

    LQ4D20006RED

    1/4" Flow Everis LQ4 with 1/4" ID x 3/8" OD PTF, Valved In-Line Liquid Cooling Coupling insert, Warm Red

    LQ4D47004RED

    1/4" Flow Everis LQ4 with 1/4" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

    LQ4D24004BLU

    1/4" Flow Everis LQ4 with 1/4" NPT, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

    LQ4D22004BLU

    1/4" Flow Everis LQ4 with 1/4" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

    LQ4D20006BLU

    1/4" Flow Everis LQ4 with 1/4" ID x 3/8" OD PTF, Valved In-Line Liquid Cooling Coupling insert, Cool Blue

    LQ4D24004RED

    1/4" Flow Everis LQ4 with 1/4" NPT, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

    LQ4D47006BLU

    1/4" Flow Everis LQ4 with 3/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

    LQ4D46004RED

    1/4" Flow Everis LQ4 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

    LQ4D47006RED

    1/4" Flow Everis LQ4 with 3/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

    LQ4D47004BLU

    1/4" Flow Everis LQ4 with 1/4" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

    LQ4D22006RED

    1/4" Flow Everis LQ4 with 3/8" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Warm Red
    View all mating parts

    Recently Viewed

    LQ4D30004RED

    1/4" Flow Everis LQ4 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Warm Red
    Back to Top