Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

70800

1/4 Hose Barb Valved In-Line Coupling Body (LCD17004 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View all recently visited products