Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

HTR7430

Tee Reducer, 7/32" HB x 7/32" HB x 1/8" HB, White Nylon
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Nylon
Material Finish:
White
Mounting Option:
Tee
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Option:
Non-Valved
CPCBodyType:
Fittings
Termination Size:
1/8

Recently Viewed

View all recently visited products