Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

AHE430

Elbow A-Barb Fitting, 1/8" HB x 1/8" HB, White Nylon
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Nylon
Material Finish:
White
Mounting Option:
Elbow
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Option:
Non-Valved
Body Type:
Fittings
Weight:
.0004 Ounce
Bag Qty:
100

Recently Viewed

View all recently visited products