Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

EFCD16612

3/8 Hose Barb Valved Panel Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Panel Mount
Temperature Range:
32°F - 160°F (0°C - 71°C)