Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

EFCD10412

1/4 NPT Valved Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Thread
Temperature Range:
32°F - 160°F (0°C - 71°C)