Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

EFC23612

3/8 Hose Barb Non-Valved Elbow Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)