You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    DQUDA3PKIT202

    copy to clipboard click to copy Copied to clipboard!

    3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polypropylene
    Material Finish:
    Natural
    Temperature Range:
    32°F - 120°F (0°C - 49°C)
    Seal Options:
    FKM
    Body Type:
    Fittings, Valves and Accessories
    Bag Qty:
    1

    Mating Parts

    DQMBUNGPP2NPS12

    Bung Closure, EPDM O-Ring, 2" NPS X 3/4 NPS Female Thread

    DQMCAPPP63MM

    Cap Closure, EPDM O-Ring, 63mm, 3/4 NPS Female Thread

    DQMBUNGPP2BUT12

    Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread

    DQMCAPPP70MM

    Cap Closure, EPDM O-Ring, 70mm X 3/4 NPS Female Thread

    DQMBUNGPP56X412

    Bung Closure, EPDM O-Ring, BCS56X4 X 3/4 NPS Female Thread
    View all mating parts

    Recently Viewed

    DQUDA3PKIT202

    3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs
    Back to Top