Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPUR2BUT0985

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polyethylene
Material Finish:
Natural
Color:
White
Temperature Range:
-20°F - 120°F (29°C - 49°C)
Seal Options:
EPDM, POE
Body Type:
Drum Inserts
Bag Qty:
1

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products