Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPUR202BUT

2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polyethylene
Material Finish:
Natural
Color:
White
Temperature Range:
-20°F - 120°F (29°C - 49°C)
Seal Options:
EPDM
CPCBodyType:
Drum Inserts

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products