Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

DQPRO70X6AD202

70 X 6 Adaptor with FKM (Viton®) O-Rings
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Temperature Range:
-20°F - 120°F (29°C - 49°C)
Seal Options:
FKM
Body Type:
Fittings, Valves and Accessories
Bag Qty:
1

Mating Parts

Recently Viewed

View all recently visited products