Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRO20G2NPSPL

Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polyethylene
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
-20°F - 120°F (-29°C - 49°C)
Seal Options:
EPDM
CPCBodyType:
Drum Inserts

Replacement

Mating Parts

View all mating parts

Different Order Unit

Additional Items

View all additional parts

Recently Viewed

View all recently visited products