Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRO2056X4

Drum Insert with BSC56X4 Thread (European Plastic Drums)
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polyethylene
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
-20°F - 120°F (29°C - 49°C)
Seal Options:
EPDM
Body Type:
Drum Inserts
Bag Qty:
25

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products