Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRO202BUT202

Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polyethylene
Material Finish:
Natural
Pressure Range:
0 to 45 psig (0 to 3.1 bar)
Mounting Option:
Thread
Temperature Range:
-20°F - 120°F (-29°C - 49°C)
Seal Options:
FKM
Body Type:
Drum Inserts
Bag Qty:
25

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products