DTLD17006
3/8" Dual Hose Barb, Valved, In-line Coupling Body
- Material:
- ABS
- Material Finish:
- White with blue latch
- Pressure Range:
- Vacuum to 20 psi, 1.38 bar
- Mounting Option:
- Free Floating
- Sterilization:
- EtO, e-beam or gamma
- Temperature Range:
- 32°F - 120°F (0°C - 48°C)
- Seal Options:
- BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Bag Qty:
- 25