Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

DPCD22006

3/8 Hose Barb Valved In-Line Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
White
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
In-Line
Temperature Range:
32°F - 180°F (0°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Weight:
.039 Ounce
Bag Qty:
25

Mating Parts

Different Order Unit

Recently Viewed

View all recently visited products