DPCD22004
1/4 Hose Barb Valved In-Line Coupling Insert
- Material:
- Acetal
- Material Finish:
- White
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- White
- Mounting Option:
- In-Line
- Temperature Range:
- 32°F - 180°F (0°C - 82°C)
- Seal Options:
- BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Bag Qty:
- 25