Material

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

Hybrid Connector

The Hybrid Connector from CPC eliminates the need for multiple connections and simplifies the user interface between remote tools and a device. Featuring an easy-to-use twist latch to securely connect everything in one simple motion, technicians can quickly change or replace modular tools, umbilicals or hand pieces that require a combination of power, signal, air or fluids.

Featuring dry-break technology, the Hybrid Connector allows designers to confidently specify a single connector for both fluids and electronics. The streamlined interface allows design engineers to adapt the product to their needs with many customization options available. Save your valuable engineering resources with this off-the-shelf, turnkey solution or a customized version for your specific application.

Hybrid Connectors Video
Features Benefits
Single connection point for pneumatic, fluid, data and power connections between a device and its tool/hand piece Increases safety and makes systems more user friendly
Non-spill shutoff valves with dry-break technology
Eliminate fluid drips upon disconnect and minimize air inclusion
Turnkey solution Reduces multiple components
Off-the-shelf assembly Minimizes engineering design and manufacturing effort
Custom options available Flexibility to add additional fluid connector or elect contacts.
Pressure: Vacuum to 45 psi, 3.1 bar
Temperature: 32°F to 120°F (0°C to 49°C)
Materials:
Non-wetted coupler components: Glass-filled polypropylene 
Wetted coupler components: Glass-filled polypropylene
Springs: Stainless steel
Electrical contacts: Gold-plated brass
O-rings: EPDM
Tubing: Fluid tubing: polyurethane (PU)
Umbilical tubing: PVC
Color:Gray
Panel Terminations: Two 1/8" hose barbs on panel and four 20ga wires with 12" pigtail
Umbilical Terminations:8' (2.44M) umbilical with two 1/8" (3.2mm) ID PU tubing and four 20ga wires with 3" (76.2mm) pigtail
Number of fluid lines: 2
Electrical Specifications:
Voltage: Up to 24VDC
Current: Up to 3 Amps
Wire gauge: 20AWG
Number of contacts: 4

Hybrid Connector
non-spill

Legend
Legend

2 list items
  • «
  • 1
  • »

Product

Other

HQC17001 product photo

HQC17001

HQC17001
Polypropylene Hybrid Connector, 1/8" ID (3.2mm) 1/16" (1.6mm) Hose
Product ID: HQC17001
HQC17002 product photo

HQC17002

HQC17002
Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Hose
Product ID: HQC17002
2 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products