Material

    Termination Size

      Termination Type

        Pressure Range

          Valve Options

            Seal Options

              RFID Enabled

                SnapQuik

                SnapQuik® is a breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile. Featuring a unique internal latching mechanism that creates a smooth, streamlined exterior that is easy to clean and use. The user-friendly break away design of SnapQuik prevents misconnections with luers, protects equipment and ensures patient safety.



                Features Benefits
                Break away latch mechanism Intuitive, rapid disconnection
                Internal latch design Streamlined exterior is easy to clean
                Audible click at connection Assures reliable connection is made
                Does not mate to luer fittings Improved patient safety
                Pressure: Vacuum to 15 psi, 1.03 bar
                Temperature: 32° to 122° F (0° to 50° C)
                Materials:
                Main component: Acetal
                O-ring:

                Buna-N

                Tubing sizes:

                3/32” and 1/8" ID

                Colder's SnapQuik Water Flow  Colder's SnapQuik Air Flow  
                         
                WARNING: Pressure, temperature, chemicals, and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder’s products in their own application conditions.
                straight-through Cv ~0.10 max

                Legend
                Legend

                4 list items
                • «
                • 1
                • »

                Product

                Bodies

                BSQ1702 product photo

                BSQ1702

                BSQ1702
                1/8 Hose Barb Body
                Product ID: BSQ1702
                BSQ17015 product photo

                BSQ17015

                BSQ17015
                3/32" Hose Barb Body
                Product ID: BSQ17015

                Inserts

                BSQ2202 product photo

                BSQ2202

                BSQ2202
                1/8 Hose Barb Insert
                Product ID: BSQ2202
                BSQ22015 product photo

                BSQ22015

                BSQ22015
                3mm Hose Barb Insert
                Product ID: BSQ22015
                4 list items
                • «
                • 1
                • »

                Recently Viewed

                View All