Material

    Termination Size

      Termination Type

        Pressure Range

          Valve Options

            Seal Options

              Mounting Options

                RFID Enabled

                  PLC

                  The 1/4" flow PLC Series is proven worldwide in thousands of applications and offers the widest selection of sizes and configurations. PLC quick disconnect couplings are injection molded from acetal thermoplastic and are resistant to most mild chemical solutions.

                  These couplings offer the flexibility of multiple configurations and terminations and mate with both LC metal and PLC12 polypropylene couplings. Also available in NSF-listed versions.
                  Features Benefits
                  Colder thumb latch One-hand connection and disconnection
                  Integral terminations

                  Fewer leak points, shorter assemblies, faster installations

                  Clicks when connected Assurance of a reliable connection
                  Compatible Mates with LC and PLC12 Series couplings

                   

                  Pressure: Vacuum to 120 psi, 8.3 bar
                  Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
                  Materials:
                  Main components and valves: Acetal
                  Thumb latch: Stainless steel
                  Valve spring: 316 stainless steel
                  External springs and pin: Stainless steel
                  O-rings: Buna-N
                  Color: Natural white, others available
                  Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
                  JG® Tubing Specifications:
                  Tube tolerances: 1/4" OD, +0.001/-0.004
                  3/8" OD, +0.001/-0.004
                  Tube Types
                  (Plastic tube):
                  Polyethylene, nylon, polyurethane
                  For soft or thin wall tubing with JG terminations, tube supports are recommended
                  (Metal tube): Brass, Copper and mild steel
                   
                  Colder PLC Pressure RangePLC Water Flow
                  PLC Air Flow Air Flow, 100 psig Inlet Pressure
                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
                  straight-through Cv ~ 1.40 (20.17) max
                  single shut-off Cv ~ 0.82 (11.82) max
                  Cv ~ 0.51 (7.35) max

                  Legend
                  Legend

                  Product

                  Bodies

                  PLCD16004 product photo

                  PLCD16004

                  PLCD16004
                  1/4 Hose Barb Valved Panel Mount Coupling Body
                  Product ID: PLCD16004
                  PLC14006 product photo

                  PLC14006

                  PLC14006
                  3/8 JG Non-Valved In-Line Coupling Body
                  Product ID: PLC14006
                  PLCD10006 product photo

                  PLCD10006

                  PLCD10006
                  3/8 NPT Valved Coupling Body
                  Product ID: PLCD10006
                  PLC10006 product photo

                  PLC10006

                  PLC10006
                  3/8 NPT Non-Valved Coupling Body
                  Product ID: PLC10006
                  PLC130M10 product photo

                  PLC130M10

                  PLC130M10
                  10mm PTF Non-Valved In-Line Coupling Body
                  Product ID: PLC130M10
                  PLC12004 product photo

                  PLC12004

                  PLC12004
                  1/4 PTF Non-Valved Panel Mount Coupling Body
                  Product ID: PLC12004
                  PLCD120M8 product photo

                  PLCD120M8

                  PLCD120M8
                  8mm PTF Valved Panel Mount Coupling Body
                  Product ID: PLCD120M8
                  PLC16005 product photo

                  PLC16005

                  PLC16005
                  5/16 Hose Barb Non-Valved Panel Mount Coupling Body
                  Product ID: PLC16005
                  PLC13006 product photo

                  PLC13006

                  PLC13006
                  3/8 PTF Non-Valved In-Line Coupling Body
                  Product ID: PLC13006
                  PLC13004 product photo

                  PLC13004

                  PLC13004
                  1/4 PTF Non-Valved In-Line Coupling Body
                  Product ID: PLC13004
                  PLC120M8 product photo

                  PLC120M8

                  PLC120M8
                  8mm PTF Non-Valved Panel Mount Coupling Body
                  Product ID: PLC120M8
                  PLCD13004 product photo

                  PLCD13004

                  PLCD13004
                  1/4 PTF Valved In-Line Coupling Body
                  Product ID: PLCD13004

                  Recently Viewed

                  View All