Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    HFC22812

    copy to clipboard click to copy Copied to clipboard!

    1/2 Hose Barb Non-Valved In-Line Coupling Insert

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    This product is available in Singles up to 3.
    Material:
    Polypropylene
    Material Finish:
    Molded Grey
    Pressure Range:
    Vacuum to 60 psi, 4.2 bar
    Color:
    Gray
    Mounting Option:
    Free Floating
    Temperature Range:
    32°F - 160°F (0°C - 71°C)
    Seal Options:
    EPDM
    Valve Spring:
    316 Stainless Steel
    Valve Options:
    Non-Valved
    Body Type:
    Insert
    Bag Qty:
    10

    Replacement Parts

    694300

    Panel Nut (HFC)
    View all replacement parts

    Mating Parts

    HFCD13812

    1/2 JACO Valved In-Line Coupling Body

    HFCD12812

    1/2 JACO Valved Panel Mount Coupling Body

    HFC10812

    1/2 NPT Non-Valved Coupling Body

    HFC17812

    1/2 Hose Barb Non-Valved In-Line Coupling Body

    HFCD16612

    3/8 Hose Barb Valved Panel Mount Coupling Body

    HFC10612

    3/8 NPT Non-Valved Coupling Body

    HFCD13612

    3/8 JACO Valved In-Line Coupling Body

    HFC17612

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC10612BSPT

    3/8 BSPT Non-Valved Coupling Body

    HFC16612

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFCD17612

    3/8 Hose Barb Valved In-Line Coupling Body

    HFCD12612

    3/8 Compression Valved Panel Mount Coupling Body

    HFC171212

    3/4 Hose Barb Non-Valved In-Line Coupling Body

    HFC12612

    3/8 JACO Non-Valved Panel Mount Coupling Body

    HFCD10612BSPT

    3/8 BSPT Valved Coupling Body

    HFC101212

    3/4 NPT Non-Valved Coupling Body

    HFC16812

    1/2 Hose Barb Non-Valved Panel Mount Coupling Body

    HFCD171212

    3/4 Hose Barb Valved In-Line Coupling Body

    HFC161012

    5/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC13612

    3/8 JACO Non-Valved In-Line Coupling Body

    HFCD17812

    1/2 Hose Barb Valved In-Line Coupling Body

    HFCD10812

    1/2 NPT Valved Coupling Body

    HFCD161012

    5/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD16812

    1/2 Hose Barb Valved Panel Mount Coupling Body

    HFC12812

    1/2 JACO Non-Valved Panel Mount Coupling Body

    HFCD10612

    3/8 NPT Valved Coupling Body

    HFC13812

    1/2 JACO Non-Valved In-Line Coupling Body

    HFCD101212

    3/4 NPT Valved Coupling Body

    HFCD161212

    3/4 Hose Barb Valved Panel Mount Coupling Body
    View all mating parts

    Additional Items

    HFC312

    HFC Cap

    HFC312L

    HFC Tethered Cap
    View all additional parts

    Recently Viewed

    HFC22812

    1/2 Hose Barb Non-Valved In-Line Coupling Insert
    Back to Top