Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

CQHD06110106

Panel Mount Coupling Body, 3/8 Flare (ChemQuik)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Pressure Range:
Vacuum to 80 psi, 5.5 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
32°F - 225°F (0°C - 107°C)
Seal Options:
Viton FKM
Valve Spring:
PEEK
Valve Option:
Valved
CPCBodyType:
Body

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products