Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

CQH

The CQH Series Couplings are designed for high-purity use and features all plastic construction. Molded, virgin materials and lubricant-free design enable use in the most demanding applications. Broad chemical compatibility and cleanroom manufacturing make them ideal for use in critical wet processes.

15 list items

Product

Bodies

CQHD06100104 product photo

CQHD06100104

CQHD06100104
In-Line Coupling Body, 1/4 Flare (ChemQuik)
Product ID: CQHD06100104
CQHD06100106 product photo

CQHD06100106

CQHD06100106
In-Line Coupling Body, 3/8 Flare (ChemQuik)
Product ID: CQHD06100106
CQHD06100108 product photo

CQHD06100108

CQHD06100108
In-Line Coupling Body, 1/2 Flare (ChemQuik)
Product ID: CQHD06100108
CQHD06100206 product photo

CQHD06100206

CQHD06100206
In-Line Coupling Body, 3/8 MNPT (ChemQuik)
Product ID: CQHD06100206
CQHD06110104 product photo

CQHD06110104

CQHD06110104
Panel Mount Coupling Body, 1/4 Flare (ChemQuik)
Product ID: CQHD06110104
CQHD06110106 product photo

CQHD06110106

CQHD06110106
Panel Mount Coupling Body, 3/8 Flare (ChemQuik)
Product ID: CQHD06110106
CQHD06110108 product photo

CQHD06110108

CQHD06110108
Panel Mount Coupling Body, 1/2 Flare (ChemQuik)
Product ID: CQHD06110108
CQHD06110206 product photo

CQHD06110206

CQHD06110206
Panel Mount Coupling Body, 3/8 MNPT (ChemQuik)
Product ID: CQHD06110206

Inserts

CQHD06200104 product photo

CQHD06200104

CQHD06200104
In-Line Coupling Insert, 1/4 Flare (ChemQuik)
Product ID: CQHD06200104
CQHD06200106 product photo

CQHD06200106

CQHD06200106
In-Line Coupling Insert, 3/8 Flare (ChemQuik)
Product ID: CQHD06200106

Nuts

CQDCNUT0612 product photo

CQDCNUT0612

CQDCNUT0612
3/8 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)
Product ID: CQDCNUT0612
CQDCNUT0812 product photo

CQDCNUT0812

CQDCNUT0812
1/2 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)
Product ID: CQDCNUT0812
15 list items

Recently Viewed

View all recently visited products