CQHD06200104
In-Line Coupling Insert, 1/4 Flare (ChemQuik)
- Material:
- Polypropylene
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 80 psi, 5.5 bar
- Color:
- White
- Mounting Option:
- Free Floating
- Temperature Range:
- 32°F - 225°F (0°C - 107°C)
- Seal Options:
- Viton FKM
- Valve Spring:
- PEEK
- Valve Option:
- Valved
- Body Type:
- Insert
- Spillage:
- ~1.5 cc (ml)/disconnect (reconnect)
- Bag Qty:
- 1