CQGD06200206
In-Line Coupling Insert, 3/8 MNPT (ChemQuik)
- Material:
- Polypropylene
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 120 psi, 5.5 bar
- Color:
- White
- Mounting Option:
- Thread
- Temperature Range:
- 32°F - 150°F (0°C - 66°C)
- Seal Options:
- Viton FKM
- Valve Spring:
- Hastelloy C
- Valve Option:
- Valved
- Body Type:
- Insert
- Spillage:
- <0.1 cc (ml)/disconnect (reconnect)
- Bag Qty:
- 1