Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

CQGD06100208

In-Line Coupling Body, 1/2 MNPT (ChemQuik)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 5.5 bar
Color:
White
Mounting Option:
Thread
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
Viton FKM
Valve Spring:
Hastelloy C
Valve Option:
Valved
CPCBodyType:
Body

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products