Material

Termination Size

Valve Options

Seal Options

Mounting Options

Sterilization

RFID Enabled

Brewing

What do coffee, beer and tea all have in common? They create an undesirable mess when they’re spilled. With CPC’s reliable quick disconnect couplings, you don’t need to access a water shutoff valve, use separate tools to remove existing fittings, clean up spills from tubing or apply sealant to prevent leaks. These easy-to-use solutions require no tools for connecting or disconnecting, and they feature automatic shutoff valves to stop water flow, preventing leaks and spills. This makes them ideal for manufacturers and a relief for service professionals. For applications in hard-to-reach places, CPC couplings feature pivoting elbows to help avoid kinks or unnecessary bends in the fluid lines. They can be used with braided, non-braided and copper tubing, and they eliminate the expense of additional parts.