Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

BCF497

1/8" Hose Barb, In-line Bayonet Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
ABS
Material Finish:
Gray with white latch
Pressure Range:
Vacuum up to 20 psi, 1.38 bar
Color:
Gray
Mounting Option:
In-Line
Temperature Range:
32°F - 122°F (0°C - 50°C)
Seal Options:
BUNA-N
Body Type:
Body
Weight:
.0085 Ounce
Bag Qty:
25

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products