Termination Size

Termination Type

Pressure Range

Valve Options

Mounting Options

Sterilization

RFID Enabled

MPU

The MPU's twist-to-connect design features an easy-to-use locking mechanism that guards against accidental disconnects and provides a reliable, secure connection. A 3/4" hose barb provides smooth, rapid media transfer.

Features Benefits
3/4" hose barb Facilitates rapid fill and empty of
bioprocessing bags
Locking feature Guards against accidental disconnects
Sharp barb end Minimizes fluid turbulence and
dead space
Shrouded, leak-free seal & smooth, internal flow path  Protect valuable fluids and eliminate potential to contaminate fluid path
Pressure:

Vacuum to 35 psi, 2.41 bar

Temperature:

-40°F to 300°F (-40°C to 149°C

 
Materials:
Main components:

Polysulfone (amber tint), USP Class VI, ADCF

O-rings:

Silicone (clear), platinum-cured, USP Class VI, ADCF

   
Sterilization:  
Gamma: 

Up to 50 kGy irradiation

Autoclave:

Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

 

MPU Water FlowMPU Pressure Range
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv ~ 20.9 (301.14) max

Legend
Legend

6 list items
  • «
  • 1
  • »

Product

Bodies

MPU171639 product photo

MPU171639

MPU171639
1" Hose Barb Non-Valved Coupling Body
Product ID: MPU171639
MPU171239 product photo

MPU171239

MPU171239
3/4 Hose Barb Non-Valved Coupling Body
Product ID: MPU171239

Caps & Plugs

MPU30039M product photo

MPU30039M

MPU30039M
MPU Sealing Body Plug
Product ID: MPU30039M
MPU32039 product photo

MPU32039

MPU32039
MPU Sealing Insert Cap
Product ID: MPU32039

Inserts

MPU221639M product photo

MPU221639M

MPU221639M
1" Hose Barb Non-Valved Coupling Insert
Product ID: MPU221639M
MPU221239M product photo

MPU221239M

MPU221239M
3/4 Hose Barb Non-Valved Coupling Insert
Product ID: MPU221239M
6 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products