Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQGSTC2330900

3/4 Sanitary AseptiQuik G STC
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
Color:
White with blue pull tab
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
39°F - 104°F (4°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
CPCBodyType:
Genderless

Mating Parts

View all mating parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products