Termination Size

    Termination Type

      Pressure Range

        Valve Options

          Mounting Options

            RFID Enabled

              Steam-Thru Connections

              Steam-Thru® Connections allow a quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies. The single-use design saves time and money by eliminating unnecessary cleaning procedures and reducing validation burden associated with reusable components.

              Steam-Thru Assembly Steam-Thru II Assembly Steam-Thru Best Practices
              Features Benefits
              Innovative three-port design Allows a true steam-through SIP process which eliminates "dead legs" and the need for laminar
              flow hoods
              Patented valve design
              Allows sterile connection and disconnection and permits high media flow rate
              Thumb latch/Tear-away sleeve
              Secures valve position, provides visual indicator of process stage
              Industry standard terminations
              Speed connect to the process equipment and connect to popular sizes of flexible tubing
              ADCF-free materials Meet BSE/TSE requirements
              Pressure:  
              Steam Position: Up to 30 psi, 2.1 bar (Steam-Thru)
              Up to 35 psi, 2.4 bar (Steam-Thru II)
              Flow Position: Up to 20 psi, 1.4 bar
                 
              Temperature:      
              Steam Position: Up to 266°F (130°C) for 60 minutes (Steam-Thru)
              Up to 275°F (135°C) for 60 minutes (Steam-Thru II)
              Flow Position: 39°F to 104°F (4°C to 40°C)
              Typical Flow Rate: Cv=4.5 max (see graph below)
               
              Materials:
              Connection: Polysulfone (amber tint), USP Class VI, ADCF
              Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF 
              Tear-away sleeve: Polyethylene or polycarbonate, ADCF
              Tubing sizes: 3/8" to 1/2" ID (9.5mm to 12.7mm ID) hose barb (Steam-Thru)
              3/8" to 1/2" ID (9.5mm to 12.7mm ID) hose barb and 3/4" sanitary (Steam-Thru II)
                 
              Sterilization:  
              Gamma: Up to 50 kGy gamma irradiation
              Autoclave: Up to 129°C (265°F) for 60 minutes, up to two cycles
              (applies to part numbers STC1700500-STC1700800 and STC2020000-STC2021000)
              SIP process: Up to 266°F (130°C) for 60 minutes (Steam-Thru)
              Up to 275°F (135°C) for 60 minutes (Steam-Thru II)
                 
              STC Water FlowSTCII Water Flow
              Steam-Thru Process
              Steam-Thru II Process
              WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
              straight-through Cv~4.2 - 4.6 (Steam-Thru)
              Cv~5.2 - 8.0 (Steam-Thru II)

              Legend
              Legend

              14 list items

              Product

              Other

              STC1700200 product photo

              STC1700200

              1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
              STC1700000 product photo

              STC1700000

              1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
              STC2020200 product photo

              STC2020200

              1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
              STC2020000 product photo

              STC2020000

              1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
              STC2021000 product photo

              STC2021000

              3/4 Sanitary X 3/4 X 1-1/2 SIP Connector
              STC1700600 product photo

              STC1700600

              3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)
              STC2020100 product photo

              STC2020100

              3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
              STC1700500 product photo

              STC1700500

              1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)
              STC1700300 product photo

              STC1700300

              3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
              STC1700100 product photo

              STC1700100

              3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
              STC1700700 product photo

              STC1700700

              1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector (Autoclavable)
              STC2020300 product photo

              STC2020300

              3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
              14 list items

              Recently Viewed

              View All