Termination Size

    Termination Type

      Pressure Range

        Valve Options

          Mounting Options

            Sterilization

              RFID Enabled

                Sanitary

                Sanitary couplings attach directly to popular 3/4" mini and 1" maxi size sanitary connections, eliminating the need for cumbersome adapters or tubing assemblies. Direct attachment allows faster connection to and disconnection from installed, rigid and flexible piping systems.
                Features Benefits

                Ergonomic thumb latch

                Easy to operate - even with gloved hands

                3/4" mini and 1" maxi sanitary terminations Install with standard gaskets and clamps
                Compatible with MPC and MPX Series Easy conversion to industry standard connections on single-use systems
                BSE/TSE free materials Meet ADCF requirements
                Pressure: Vacuum to 60 psi, 4.14 bar
                Temperature: -40°F (-40°C) to 300°F (149°C)
                 
                Materials:
                Main components: Polysulfone (amber tint), USP Class VI, ADCF
                Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
                Sanitary sizes: 3/4" mini and 1" maxi
                   
                Sterilization:  
                Autoclave: At 270°F (132°C) for 60 minutes, up to 25 cycles
                EtO: Up to five cycles
                Gamma irradiation: Up to 50 Kilograys
                E-Beam: Up to 50 Kilograys
                     
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                Sanitary
                straight-through Cv ~ 5.5 (79.25) max with MPC inserts and 14.2 (204.60) max with MPX inserts

                Legend
                Legend

                7 list items
                • «
                • 1
                • »

                Product

                Bodies

                MPC3301639 product photo

                MPC3301639

                1 Sanitary Non-Valved Coupling Body
                MPC3301239 product photo

                MPC3301239

                3/4 Sanitary Non-Valved Coupling Body
                MPX3301239 product photo

                MPX3301239

                3/4 Sanitary Coupling Body

                Inserts

                MPX44024T39M product photo

                MPX44024T39M

                1-1/2 Sanitary Non-Valved MPX Coupling Insert
                MPC44024T39M product photo

                MPC44024T39M

                1 1/2 Sanitary Non-Valved MPC Coupling Insert
                MPC44012T39M product photo

                MPC44012T39M

                3/4 Sanitary Non-Valved MPC Coupling Insert
                MPX44012T39M product photo

                MPX44012T39M

                3/4 Sanitary Non-Valved MPX Coupling Insert
                7 list items
                • «
                • 1
                • »

                Recently Viewed

                View All